Product BMWS 8151-8.5/PDP
PROFIBUS-DP Field Wireable
M12 Connection
Ident. no.: U2-13624- Straight Female M12 eurofast Field Wireable
- 5 pins
- Screw termination
- Metal housing
- Shielded

General data
EAN | 4047101453379 |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 47.627 g |
Technical Data
Application | Data |
Fieldbus Protocol | PROFIBUS-DP |
Connector A | Female, M12 × 1, Straight, B-code |
Number of contacts | 5 |
Connection mode | Screw/clamp connection |
Housing material | Brass |
Coupling nut/screw material | Zinc, Nickel-plated |
Core cross-section/Clamping ability | 18 mm² |
Voltage | 125 V |
Current | 4 A |
Approvals | RoHS |