Product CONNECTOR, RJ45S 42 IDC
Ethernet Field Wireable
Ident. no.: U2-13637- Male RJ45 Field Wireable
- 8 pins
- Insulation displacment wire termination
- Metal housing

General data
EAN | 4047101586268 |
Customs tariff number | 8536694020 |
Country of origin | PL |
Weight | 27 g |
Technical Data
Application | Data |
Fieldbus Protocol | Ethernet |
Connector A | Male, RJ45, Straight |
Number of contacts | 8 |
Connection mode | Insulation displacement terminal |
Housing material | Metal |