Product SH-RKM/RSM/RKM 57
Small H splitter
Ident. no.: U2-13666- 7/8" minifast
- 7/8" minifast

Technical Data
Application | Data |
Device type | Small H-splitter |
Number of Drops/Branches | 2 |
Fieldbus Protocol | DeviceNet |
Voltage | 600 V |
Trunk Current | 9 A |
Drop/Branch Current | 9 A |