Product BK 22-0
Power Field Wireable
M16 Connection
Ident. no.: U2-14091- Straight Female M16 powerfast Field Wireable
- 2 pins
- Screw termination
- Plastic housing
- Screw terminal Wire Termination
- Plastic housing

General data
EAN | 4047101565126 |
Customs tariff number | 8536694020 |
Country of origin | MX |
Weight | 38.13 g |
Technical Data
Application | Signal |
Connector A | Female, M16 × 0.75, Straight |
Number of contacts | 2 |
Connection mode | Screw/clamp connection |
Housing material | Plastic, PA |
Coupling nut/screw material | Brass, CuZn, Nickel-plated |
Core cross-section/Clamping ability | 12 mm² |
Voltage | 600 V |
Current | 18 A |