Product BS 34-0
Power Field Wireable
Ident. no.: U2-14094- Straight Male M16 powerfast Field Wireable
- 3 pins
- Screw termination
- Plastic housing
General data
| EAN | 4047101565096 |
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 35.41 g |
Technical Data
| Application | Power (>11 Amps) |
| Connector A | Male, M16 × 0.75, Straight |
| Number of contacts | 3 |
| Connection mode | Screw/clamp connection |
| Housing material | Plastic, PA |
| Coupling nut/screw material | Brass, CuZn, Nickel-plated |
| Core cross-section/Clamping ability | 14 mm² |
| Voltage | 600 V |
| Current | 15 A |

