Product BS 44-0
Power Field Wireable
Ident. no.: U2-14096- Straight Male M16 powerfast Field Wireable
- 4 pins
- Screw termination
- Plastic housing
General data
EAN | 4047101565089 |
Customs tariff number | 85366990990 |
Country of origin | MX |
Weight | 38.555 g |
Technical Data
Application | Power (>11 Amps) |
Connector A | Male, M16 × 0.75, Straight |
Number of contacts | 4 |
Connection mode | Screw/clamp connection |
Housing material | Plastic, PA |
Coupling nut/screw material | Brass, CuZn, Nickel-plated |
Core cross-section/Clamping ability | 14 mm² |
Voltage | 600 V |
Current | 15 A |