Product FKBV FSBV 4
Actuator and Sensor Receptacle
Front Mount
Ident. no.: U2-14360- Female 1/2″ microfast Receptacle

General data
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, 1/2″-20 UNF |
| Number of contacts | 4 |
| Housing material/finish | Stainless Steel, Passivated |
| Mounting orientation | Front mount |
| Mounting thread | 1/2″-20 UNF |
| Connector B | Male, 1/2″-20 UNF |
| Number of contacts | 4 |
| Housing material/finish | Stainless Steel, Passivated |
| Mounting Thread B | 1/2”-20 UNF |
| Voltage | 250 V |
| Current | 4 A |
| Number of Conductors | 4 |
| Approvals | CE |

