Product BH-BSM/3BKM 22
Power Splitter
Big H body
Ident. no.: U2-14535- M16 powerfast

General data
| Customs tariff number | 8536908530 |
| Country of origin | US |
| Weight | 174.08 g |
Technical Data
| Application | Power (>11 Amps) |
| Device type | Big H-splitter |
| Connector A | , M16 × 0.75 |
| Connector B | , M16 × 0.75 |
| Number of Drops/Branches | 3 |
| Voltage | 600 V |
| Trunk Current | 18 A |
| Drop/Branch Current | 18 A |
| Approvals | UL Listed, RoHS |

