Product BH-BSM/3BKM 8
Actuator and Sensor Splitter
Big H body
Ident. no.: U2-14551- M16 versafast

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 179.98 g |
Technical Data
| Application | Signal |
| Device type | Big H-splitter |
| Connector A | , M16 × 0.75 |
| Connector B | , M16 × 0.75 |
| Number of Drops/Branches | 3 |
| Voltage | 125 V |
| Trunk Current | 7 A |
| Drop/Branch Current | 7 A |
| Approvals | UL Listed, RoHS |

