Product SH-BSM/2BKM 44
Power Splitter
Small h body
Ident. no.: U2-14583- M16 powerfast

General data
| EAN | 4047101282689 |
| Customs tariff number | 8536908530 |
| Country of origin | MX |
| Weight | 149 g |
Technical Data
| Application | Power (>11 Amps) |
| Connector A | Male, M16 × 0.75 |
| Connector B | Female, M16 × 0.75 |
| Number of Drops/Branches | 2 |
| Voltage | 600 V |

