Product SH-RSM-2RKM 40
Small H splitter
Ident. no.: U2-14647- 7/8" minifast
- 7/8" minifast
Technical Data
Application | Signal |
Device type | Small H-splitter |
Number of Drops/Branches | 2 |
Voltage | 600 V |
Trunk Current | 9 A |
Drop/Branch Current | 9 A |
Approvals | UL Listed, RoHS |