Product FSFD 3VBWK WKC 5724-DCL2
DeviceNet™ Splitter
Y multi-body
Ident. no.: U2-14744- M12 eurofast

General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 175.89 g |
Technical Data
Application | Data |
Device type | Splitter |
Connector A | , M12 × 1 |
Connector B | , M12 × 1 |
Number of Drops/Branches | 4 |
Fieldbus Protocol | DeviceNet |
Voltage | 250 V |
Trunk Current | 4 A |
Drop/Branch Current | 4 A |
Cable jacket | PVC |
Special Features | Shielded |