Product GSDM/2GKDM 30
Power Tee
Power Supply Distributor
Ident. no.: U2-14749- 1 3/8" D-Size powerfast

General data
EAN | 4047101655155 |
Customs tariff number | 85366990990 |
Country of origin | US |
Weight | 552 g |
Technical Data
Application | Power (>11 Amps) |
Device type | T-splitter |
Connector A | , 1 3/8″-16 UN |
Connector B | , 1 3/8″-16 UN |
Number of Drops/Branches | 2 |
Voltage | 600 V |
Trunk Current | 30 A |
Drop/Branch Current | 30 A |
Approvals | UL Listed, RoHS |