Product GSDM/GKDM/BKM 34
Power Tee
Ident. no.: U2-14751- 1 3/8" D-Size powerfast
- M16 powerfast

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 462.32 g |
Technical Data
| Application | Power (>11 Amps) |
| Device type | T-splitter |
| Connector A | , 1 3/8″-16 UN |
| Connector B | , M16 × 0.75 |
| Number of Drops/Branches | 2 |
| Voltage | 600 V |
| Trunk Current | 30 A |
| Drop/Branch Current | 15 A |

