Product GKDM 30-0
Power Field Wireable
1 3/8” Connection
Ident. no.: U2-14825- Straight Female 1 3/8" D-size powerfast Field Wireable
- 3 pins
- Screw termination
- Plastic housing
- Screw terminal Wire Termination
- Plastic housing

General data
| EAN | 4047101493764 |
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 245 g |
Technical Data
| Application | Power (>11 Amps) |
| Connector A | Female, 1 3/8″-16 UN, Straight |
| Number of contacts | 3 |
| Connection mode | Screw/clamp connection |
| Housing material | Plastic, PA |
| Coupling nut/screw material | Brass, CuZn, Nickel-plated |
| Core cross-section/Clamping ability | 8 mm² |
| Voltage | 600 V |
| Current | 40 A |

