Product HT-RSC 4.4T-2/S849
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: U2-14936- Straight Male M12 eurofast Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | DE |
| Weight | 91.69 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male, M12 × 1, Straight |
| Number of contacts | 4 |
| Length (L) | 2.0 m |
| Cable jacket | PTFE, White |

