Product VB2-FKW/FKW/FSW 45
PROFIBUS-DP Splitter
2 Branch
Ident. no.: U2-15087- M12 eurofast

General data
| EAN | 4047101388299 |
| Customs tariff number | 8536694020 |
| Country of origin | US |
| Weight | 43 g |
Technical Data
| Application | Data |
| Device type | Splitter |
| Connector A | , M12 × 1 |
| Connector B | , M12 × 1 |
| Number of Drops/Branches | 2 |
| Fieldbus Protocol | PROFIBUS-DP |
| Voltage | 250 V |
| Trunk Current | 1 A |
| Drop/Branch Current | 1 A |

