Product GSDFA-CC
Power Accessory
Closure cap
Ident. no.: U2-15104- Male 1 3/8″ D-Size powerfast Closure Cap

General data
| EAN | 4047101664072 |
| Customs tariff number | 8309900090 |
| Country of origin | MX |
| Weight | 55.15 g |
Technical Data
| Accessory type | Closure/dust cap |
| Device type | 1 3/8″ D-Size powerfast |
| Connector A | , 1 3/8″-16 UN |

