Product GSDA/2GKDA 40
Power Tee
Straight Male Connector to Straight Female Connector with Female Connector Drop
Ident. no.: U2-15106- 1 3/8" D-Size powerfast
General data
EAN | 4047101383973 |
eCl@ss-Code (V5.1.4): | 27250314 -/- Connection technology |
Customs tariff number | 85366990990 |
Country of origin | MX |
Weight | 385.55 g |
Technical Data
Application | Power (>11 Amps) |
Device type | T-splitter |
Connector A | Male, 1 3/8″-16 UN, Straight |
Connector B | Female, 1 3/8″-16 UN, Straight |
Number of Drops/Branches | 2 |
Voltage | 600 V |
Trunk Current | 25 A |
Drop/Branch Current | 25 A |
Approvals | UL Listed, RoHS |
Brochure/Folder/Flyer (BRO)
Connectivity In-Stock Brochure | 3491 KB |
Connectivity Capabilities Flip Book | 13523 KB |
Powerfast Cables | 28637 KB |