Product RK 4.5T-6-RS 4.5T/S2501/S90-SP
Identification Cordset
Extension Coil Cordset
Ident. no.: U2-15268- Straight Female M12 eurofast Connector
- Straight Male M12 eurofast Connector

General data
EAN | 4047101488418 |
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 603 g |
Technical Data
Application | RFID, RFID |
Design | Double-ended |
Connector A | Female, M12 × 1, Straight, A-code |
Number of contacts | 5 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, M12 × 1, Straight |
Number of contacts | 5 |
Coupling nut | Brass, CuZn, Nickel-plated |
Fieldbus Protocol | RFID |
Voltage | 250 V |
Current | 4 A |
Length (L) | 6.0 m |
Cable jacket | TPU, Yellow |
Number of Conductors | 4 |
Special Features | Shielded |