Product RK 4.5T-6/S2501/S90-SP
Identification Cordset
Connection Coil Cordset
Ident. no.: U2-15274- Straight Female M12 eurofast Connector

Technical Data
Application | RFID, RFID |
Design | Single-ended |
Connector A | Female, M12 × 1, Straight, A-code |
Number of contacts | 5 |
Coupling nut | Brass, CuZn, Nickel-plated |
Fieldbus Protocol | RFID |
Voltage | 250 V |
Current | 4 A |
Length (L) | 6.0 m |
Cable jacket | TPU, Yellow |
Number of Conductors | 4 |
Special Features | Shielded |