Product WBKS 7-0
Actuator and Sensor Field Wireable
M16 Connection
Ident. no.: U2-15423- Right angle Female M16 versafast Field Wireable
- 7 pins
- Solder termination
- Metal housing
- Shielded

General data
| Customs tariff number | 8536694020 |
| Country of origin | DE |
| Weight | 69.45 g |
Technical Data
| Application | Signal |
| Connector A | Female, M16 × 0.75, Right angle |
| Number of contacts | 7 |
| Connection mode | Solder contact |
| Housing material | Die-cast Zinc |
| Coupling nut/screw material | Zinc, Nickel-plated |
| Core cross-section/Clamping ability | 24 mm² |
| Voltage | 125 V |
| Current | 5 A |
| Approvals | RoHS |

