Product GSDA RKM 44-0
Adapters
Power reducer
Ident. no.: U2-15642- Straight Male 1 3/8″ D-Size powerfast Connector
- Straight Female 7/8″ powerfast Connector

General data
| EAN | 4047101643060 |
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 266.9 g |
Technical Data
| Accessory type | Power reducer |
| Device type | 1 3/8″ D-Size powerfast |
| Connector A | , 1 3/8″-16 UN |

