Product SH-GSDA/GKDA/RKM 34
Power Splitter
Small h body
Ident. no.: U2-15656- 1 3/8" D-Size powerfast
- 7/8" powerfast

General data
| Customs tariff number | 8536908530 |
| Country of origin | MX |
| Weight | 449.38 g |
Technical Data
| Application | Power (>11 Amps) |
| Device type | Small H-splitter |
| Connector A | , 1 3/8″-16 UN |
| Connector B | , 7/8″-16 UN |
| Number of Drops/Branches | 2 |
| Voltage | 600 V |
| Trunk Current | 30 A |
| Drop/Branch Current | 15 A |

