Product SH-GSDA/2GKDA 40
Power Splitter
Small h body
Ident. no.: U2-15660- 1 3/8" D-Size powerfast

General data
| EAN | 4047101724110 |
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 521.1 g |
Technical Data
| Application | Power (>11 Amps) |
| Device type | Small H-splitter |
| Connector A | , 1 3/8″-16 UN |
| Connector B | , 1 3/8″-16 UN |
| Number of Drops/Branches | 2 |
| Voltage | 600 V |
| Trunk Current | 25 A |
| Drop/Branch Current | 25 A |
| Approvals | UL Listed, RoHS |

