Product RSC WKC 57
Actuator and Sensor Accessory
Connector elbow
Ident. no.: U2-15764- Straight Male M12 eurofast Connector

General data
EAN | 4047101403220 |
Customs tariff number | 85366990990 |
Country of origin | MX |
Weight | 25 g |
Technical Data
Accessory type | Gender changer/elbow |
Fieldbus Protocol | DeviceNet |
Connector A | Female, M12 × 1, Straight |
Connector B | Female, M12 × 1, Right angle |