Product  GKDA 40-0

Power Field Wireable

1 3/8” Connection

Ident. no.: U2-16371
    • Straight Female 1 3/8" D-size powerfast Field Wireable
    • 4 pins
    • Screw termination
    • Plastic housing
    • 4 Pins
    • Screw terminal Wire Termination
    • Plastic Housing
#

General data

EAN 4047101344714
Customs tariff number 8536694020
Country of origin MX
Weight 197 g

Technical Data

Application Power (>11 Amps)
Connector A Female, 1 3/8″-16 UN, Straight
Number of contacts 4
Connection mode Screw/clamp connection
Housing material Plastic, PA
Coupling nut/screw material Aluminum, Anodized
Core cross-section/Clamping ability 8 mm²
Voltage 600 V
Current 35 A

Select Country

Turck worldwide

to top