Product GKDV 40-0
Power Field Wireable
1 3/8” Connection
Ident. no.: U2-16372- Straight Female 1 3/8" D-size powerfast Field Wireable
- 4 pins
- Screw termination
- Plastic housing
- Screw terminal Wire Termination
- Plastic housing

General data
| EAN | 4047101715118 |
| Customs tariff number | 8536694020 |
| Country of origin | US |
| Weight | 240.58 g |
Technical Data
| Application | Power (>11 Amps) |
| Connector A | Female, 1 3/8″-16 UN, Straight |
| Number of contacts | 4 |
| Connection mode | Screw/clamp connection |
| Housing material | Plastic, PA |
| Coupling nut/screw material | Stainless Steel, Passivated |
| Core cross-section/Clamping ability | 8 mm² |
| Voltage | 600 V |
| Current | 35 A |

