Product RSM-2RKM 48
PROFIBUS-PA Tee
Ident. no.: U2-17076- 7/8" minifast

General data
| Customs tariff number | 8536908530 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Application | Data |
| Device type | T-splitter |
| Connector A | , 7/8″-16 UN |
| Connector B | , 7/8″-16 UN |
| Number of Drops/Branches | 2 |
| Fieldbus Protocol | PROFIBUS-PA |
| Voltage | 300 V |
| Trunk Current | 9 A |
| Drop/Branch Current | 9 A |
| Approvals | CSA, UL Listed, RoHS |

