Product BSV 4140-0/11/FF
FOUNDATION fieldbus Field Wireable
7/8” Connection
Ident. no.: U2-17239- Straight Male 7/8″ minifast Field Wireable
- 4 pins
- Screw termination
- Plastic housing
- Screw terminal Wire Termination
- Plastic housing
- 7/8” Male, Straight, 4-pin
- Plastic Housing

General data
EAN | 4047101585872 |
Customs tariff number | 8309900085 |
Country of origin | MX |
Weight | 75 g |
Technical Data
Application | Data |
Fieldbus Protocol | FOUNDATION fieldbus |
Connector A | Male, 7/8″-16 UN, Straight |
Number of contacts | 4 |
Connection mode | Screw/clamp connection |
Housing material | Plastic, PA |
Coupling nut/screw material | Stainless Steel, Passivated |
Core cross-section/Clamping ability | 16 mm² |
Voltage | 600 V |
Current | 9 A |