Product RKG 12T-2-RSG 12T/S90-SP
Actuator and Sensor Cordset
Extension Coil Cordset
Ident. no.: U2-17383- Straight Female M12 eurofast Connector
- Straight Male M12 eurofast Connector

Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Female, M12 × 1, Straight, A-code |
Number of contacts | 12 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, M12 × 1, Straight |
Number of contacts | 12 |
Coupling nut | Brass, CuZn, Nickel-plated |
Current | 2 A |
Length (L) | 2.0 m |
Cable jacket | TPU, Gray |
Number of Conductors | 12 |
Approvals | CE, RoHS, UL Listed, UL 2238 |