Product BH-BKMV/BSMV/2BKMV 8
Actuator and Sensor Splitter
Big H body
Ident. no.: U2-17584- M16 versafast

General data
| Customs tariff number | 8536694020 |
| Country of origin | US |
| Weight | 175.67 g |
Technical Data
| Application | Signal |
| Connector A | , M16 × 0.75 |
| Connector B | , M16 × 0.75 |
| Number of Drops/Branches | 3 |
| Voltage | 125 V |

