Product RKC RKC 4.5
Actuator and Sensor Accessory
Gender changer
Ident. no.: U2-17969- Straight Female M12 eurofast Connector

General data
EAN | 4047101331905 |
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 19 g |
Technical Data
Accessory type | Gender changer/elbow |
Device type | M12 eurofast |
Connector A | , M12 × 1 |