Product CSS 94-0
M23 Connection
Ident. no.: U2-18289
Technical Data
| Application | Signal |
| Connector A | Male, M23 × 1, Straight |
| Connection mode | Crimp connection |
| Housing material | Metal |
| Coupling nut/screw material | Brass, Nickel-plated |
M23 Connection
Ident. no.: U2-18289
| Application | Signal |
| Connector A | Male, M23 × 1, Straight |
| Connection mode | Crimp connection |
| Housing material | Metal |
| Coupling nut/screw material | Brass, Nickel-plated |
Select Country
Turck worldwide