Product BY 4140-0 5-13MM
Actuator and Sensor Field Wireable
7/8” Connection
Ident. no.: U2-18363- Straight Male 7/8" minifast Field Wireable
- 4 pins
- Screw termination
- Plastic housing
- Screw terminal Wire Termination
- Plastic housing
- 7/8” Male, Straight, 4-pin
- Plastic Housing

Technical Data
Application | Signal |
Connector A | Male, 7/8″-16 UN, Straight |
Number of contacts | 4 |
Connection mode | Screw/clamp connection |
Housing material | Plastic, PA |
Coupling nut/screw material | Brass, CuZn, Nickel-plated |
Core cross-section/Clamping ability | 14 mm² |
Voltage | 600 V |
Current | 15 A |
Approvals | UL Recognized, RoHS |