Product BYV 4140-0 5-13MM
7/8” Connection
Ident. no.: U2-18364- 7/8” Male, Straight, 4-pin
- Plastic Housing
- Screw terminal Wire Termination
- Plastic housing

General data
| Customs tariff number | 8536694020 |
| Weight | 68.09 g |
Technical Data
| Application | Signal |
| Connector A | Male, 7/8″-16 UN, Straight |
| Number of contacts | 4 |
| Connection mode | Screw/clamp connection |
| Housing material | Plastic, PBT |
| Coupling nut/screw material | Stainless Steel |
| Core cross-section/Clamping ability | 16 mm² |
| Voltage | 600 V |
| Current | 9 A |

