Product CMBSD 8141-0
Ethernet Field Wireable
M12 Connection
Ident. no.: U2-18483- Screw Terminal Wire Termination
- Die-cast Zinc Housing/Coupling Nut
- Shielded
- M12, Male, Straight, 4-pin, D-code
- PG7 screw-in thread
- Cable feedthrough 4.0…6.0 mm

General data
Customs tariff number | 8536694020 |
Country of origin | HU |
Weight | 50.16 g |
Technical Data
Fieldbus Protocol | Ethernet, EtherNet/IP, Ethernet CAT5E, PROFINET |
Connector A | Male, M12 × 1, Straight, D-code |
Number of contacts | 4 |
Connection mode | Screw/clamp connection |
Housing material | Die-cast Zinc, GD-Zn, nickel-plated |
Coupling nut/screw material | Die-cast Zinc, GD-Zn, Nickel-plated |
Acceptable cable diameter | 4…6 mm |
Core cross-section/Clamping ability | 0.14…0.75 mm² |
Voltage | 250 V |
Current | 4 A |
Approvals | RoHS |