Product VB 80-P7X9-CS12/CS12882
8-port Junction Box with M23 multifast Home Run
M12 eurofast I/O Ports
Ident. no.: U2-18484- M12 eurofast I/O Ports
- Side Exit Home Run
- Plastic Housing

General data
| Customs tariff number | 8536908530 |
| Country of origin | US |
| Weight | 158.87 g |
Technical Data
| Number of ports | 8 |
| I/O Port | M12 × 1 |
| Homerun connector | M23 × 1 |
| Housing material | Plastic |

