Product CMBD 8141-0
Ethernet Field Wireable
M12 Connection
Ident. no.: U2-18485- Straight Female M12 eurofast Field Wireable
- 5 pins
- Screw termination
- Metal housing
- Shielded

General data
EAN | 4047101581119 |
Customs tariff number | 85366990990 |
Country of origin | US |
Weight | 51 g |
Technical Data
Application | Data |
Fieldbus Protocol | Ethernet |
Connector A | Female, M12 × 1, Straight, D-code |
Number of contacts | 4 |
Connection mode | Screw/clamp connection |
Housing material | Brass |
Coupling nut/screw material | Brass, CuZn, Nickel-plated |
Core cross-section/Clamping ability | 18 mm² |
Voltage | 250 V |
Current | 4 A |
Approvals | RoHS |