Product BS 4161-0 5-13MM
Actuator and Sensor Field Wireable
7/8” Connection
Ident. no.: U2-18536- Screw terminal Wire Termination
- Plastic housing
- 7/8” Male, Straight, 6-pin
- Plastic Housing

General data
EAN | 4047101494303 |
Customs tariff number | 85366990990 |
Country of origin | US |
Weight | 73 g |
Technical Data
Application | Signal |
Connector A | Male, 7/8″-16 UN, Straight |
Number of contacts | 6 |
Connection mode | Screw/clamp connection |
Housing material | Plastic, PA |
Coupling nut/screw material | Aluminum, CuZn, Anodized |
Acceptable cable diameter | 5…13 mm |
Voltage | 600 V |
Current | 8 A |
Approvals | UL Recognized, RoHS |