Product  BS 716B61-0/21/S3115

Actuator and Sensor Field Wireable

1” Connection

Ident. no.: U2-18711
    • Straight Male 1" minifast Field Wireable
    • 6 pins
    • Screw termination
    • Plastic housing
    • Screw terminal Wire Termination
    • Plastic housing
    • 1” Male, Straight, 6-pin
    • Plastic Housing
#

Technical Data

Application Signal
Connector A Male, 1″-16 UN, Straight
Number of contacts 6
Connection mode Screw/clamp connection
Housing material Plastic, PA
Coupling nut/screw material Brass, CuZn, Nickel-plated
Core cross-section/Clamping ability 14 mm²
Voltage 600 V
Current 8 A

Select Country

Turck worldwide

to top