Product RKSW 2RSSW 45/S3114
Tee
Ident. no.: U2-18713- M12 eurofast
- M12 eurofast
Technical Data
Application | Signal |
Device type | T-splitter |
Number of Drops/Branches | 2 |
Voltage | 250 V |
Trunk Current | 4 A |
Drop/Branch Current | 4 A |
Tee
Ident. no.: U2-18713Application | Signal |
Device type | T-splitter |
Number of Drops/Branches | 2 |
Voltage | 250 V |
Trunk Current | 4 A |
Drop/Branch Current | 4 A |
Select Country
Turck worldwide