Product RJ45M 84 IP67
Ident. no.: U2-19099
- 6 Pins
- Crimp Wire Termination
- Plastic Housing

Technical Data
Application | Data |
Fieldbus Protocol | Ethernet |
Connector A | Female, RJ45, Straight |
Number of contacts | 8 |
Connection mode | Insulation displacement terminal |
Housing material | Metal |
Coupling nut/screw material | Zinc, Nickel-plated |
Core cross-section/Clamping ability | 24 mm² |
Voltage | 50 V |
Current | 1 A |