Product SH-RSM-2RKM 34
Power Splitter
Small h body
Ident. no.: U2-19191- 7/8" powerfast

General data
Customs tariff number | 8536694020 |
Country of origin | US |
Weight | 203 g |
Technical Data
Application | Power (>11 Amps) |
Device type | Small H-splitter |
Connector A | Male, 7/8″-16 UN |
Connector B | Female, 7/8″-16 UN |
Number of Drops/Branches | 2 |
Voltage | 600 V |
Trunk Current | 15 A |
Drop/Branch Current | 15 A |