Product BS 81121-0/4-6MM
Actuator and Sensor Field Wireable
M12 Connection
Ident. no.: U2-19260- Straight Male M12 eurofast Field Wireable
- 12 pins
- Solder termination
- Plastic housing

General data
Customs tariff number | 8536904000 |
Country of origin | DE |
Weight | 1015.87 g |
Technical Data
Application | Signal |
Connector A | Male, M12 × 1, Straight, A-code |
Number of contacts | 12 |
Connection mode | Solder contact |
Housing material | Plastic, PA |
Coupling nut/screw material | Brass, CuZn, Nickel-plated |
Core cross-section/Clamping ability | 24 mm² |
Voltage | 30 V |
Current | 1 A |
Approvals | RoHS |