Product CONNECTOR, FW,RJ45S 86 IDC CAT 6
Ethernet Field Wireable
Ident. no.: U2-19271- Male RJ45 Field Wireable
- 8 pins
- Insulation displacment wire termination
- Metal housing

General data
| EAN | 4047101380071 |
| Customs tariff number | 8536698000 |
| Country of origin | DE |
| Weight | 18 g |
Technical Data
| Application | Data |
| Fieldbus Protocol | Ethernet |
| Connector A | Male, RJ45, Straight |
| Number of contacts | 8 |
| Connection mode | Insulation displacement terminal |
| Housing material | Die-cast Zinc, PBT |
| Core cross-section/Clamping ability | 22 mm² |
| Voltage | 50 V |
| Current | 1 A |

