Product SH-HSM/2 HKM 4824
Power Splitter
Small h body
Ident. no.: U2-19272- M40 powerfast
General data
| Customs tariff number | 85366990990 |
| Country of origin | MX |
| Weight | 1410.68 g |
Technical Data
| Application | Power (>11 Amps) |
| Connector B | , M40 × 1.5 |
| Number of Drops/Branches | 2 |
| Voltage | 600 V |

