Product GSDM RKM 34-0/S1055
Power Accessory
Power reducer
Ident. no.: U2-19356- Straight Male 1 3/8″ D-Size powerfast Connector
- Straight Female 7/8″ powerfast Connector

General data
| EAN | 4047101657395 |
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 322.28 g |
Technical Data
| Accessory type | Power reducer |
| Connector A | Male, 1 3/8″-16 UN, Straight |
| Connector B | Female, 7/8″-16 UN, Straight |

