Product WFKD 84-PCBH
Ethernet Receptacle
Rear Mount
Ident. no.: U2-19628- Female M12 eurofast Receptacle

General data
| Customs tariff number | 8536694020 |
| Country of origin | US |
| Weight | 19.97 g |
Technical Data
| Application | Data |
| Design | Single-ended |
| Connector A | Female, M12 × 1, A-code |
| Number of contacts | 8 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Rear mount |
| Mounting thread | PG9 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Fieldbus Protocol | Ethernet |
| Voltage | 75 V |
| Current | 2 A |

