Product 6MB12Z-4-CS12H
Actuator and Sensor Junction Box
8 Port
Ident. no.: U2-19918- M12 eurofast Junction Box
- 6 ports
- Side exit M23 multifast home run connector
- Plastic housing

General data
Customs tariff number | 8536908530 |
Country of origin | MX |
Weight | 268.04 g |
Technical Data
Application | Signal |
Number of ports | 6 |
I/O Port | Female, M12 × 1 |
Signals Per Port | 1 |
Homerun connector | Male, M23 × 1, Side exit |
Housing material | Plastic |
Voltage | 30 V |
Current Per Port | 2 A |
Approvals | UL Listed, RoHS |